HUBBELL
211
211

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's

Brand:

Raco

Catalog ID:

8211

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's

  • Welded steel construction with nonmetallic sheathed cable clamps
  • 4 in. square x 1-1/2 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 21.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8211

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Type

Box

UPC

050169002117

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.771 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads