text.skipToContent text.skipToNavigation

832SP

By Raco 

Catalog ID: 832SP

By Raco
Catalog ID:  832SP
4-11/16 in. Square Cover, Flat, Blank
  • The key-hole allows for installation of cover without removing the box screws
  • Blank cover
  • Durable pregalvanized steel construction

Product Details

General

Number of Gang(s) 2-Gang
Paintable/Stainable No
UPC 050169008324

Dimensions

Dimensions 0.063 in x 4.688 in x 4.688 in
Height 4.688 in
Length 0.063 in
Weight 0.399 lb
Width 4.688 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Packaging Type No Packaging
Pallet Quantity 5600

Resources and Downloads

Specifications