text.skipToContent text.skipToNavigation

8756

By Raco 

Catalog ID: 8756

By Raco
Catalog ID:  8756
4 in. Square Cover, Raised, 5/8 in. Open, Ears 2-3/4 in. O.C
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Cover is used to close a junction box
  • Angled mounting slots allows for installation of cover without removing the box screws
  • Steel cover is 1/16 in. thick
  • Cover are made with Zinc pre-coated, steel

Product Details

General

Paintable/Stainable No
Type Fixture Cover
UPC 050169007563

Dimensions

Cubic Capacity 4.0 cu.in
Depth 0.625 in
Fixture Lbs. 50 lb
Height