text.skipToContent text.skipToNavigation

8767

By Raco 

Catalog ID: 8767

By Raco
Catalog ID:  8767
4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Supports lighting fixture up to 50 lbs
  • Pre-galvanized steel construction
  • Not acceptable to use to install ceiling fans

Product Details

General

Paintable/Stainable No
Type Fixture Cover
UPC 050169007679

Dimensions

Cubic Capacity 3.0 cu.in
Depth 0.5 in
Fixture Lbs. 50 lb
Height 4 in
Raised Heigh