text.skipToContent text.skipToNavigation

8769

By Raco 

Catalog ID: 8769

By Raco
Catalog ID:  8769
4 in. Square Cover, 2-Device, 5/8 in. Raised
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 10.0 cu. in. capacity
  • Steel
  • Fits 2-gang box only
  • Device mount directly to cover

Product Details

General

Drawn or Welded Drawn
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169007693

Dimensions

Cubic Capacity 7.3 cu.in
Dimensions 0.625 in x 4 in x 4 in
Height 4 in
Length 0.625 in
Raised Height 0.625 in
Weight 0.208 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed

Logistics