text.skipToContent text.skipToNavigation

8771

By Raco 

Catalog ID: 8771

By Raco
Catalog ID:  8771
4 in. Square Cover, 1-Device, 1/4 in. Raised
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Raised 1/4 inch

Product Details

General

Drawn or Welded Drawn
Number of Gang(s) 1-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169007716

Dimensions

Cubic Capacity 1.5 cu.in
Dimensions 0.25 in x 4 in x 4 in
Height 4 in
Length 0.25 in