text.skipToContent text.skipToNavigation

896 - Discontinued

By Raco 

Catalog ID: 896

By Raco
Catalog ID:  896
DISCONTINUED - 4 in. Square Cover, Swivel, 1/2 or 3/4 in. Pipe
  • Swivel covers restricted to 20 degrees swing from vertical
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Made from zinc, pre-coated, steel
  • 10.3 cu. in. capacity
  • Device mount to cover

Product Details

General

Material Steel
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Fixture Cover
UPC 050169008966

Dimensions

Dimensions