1/2 in. Clear Plastic BYPASS Tube
Request a Quote
Brand:
Raco
Catalog ID:
967-2
1/2 in. Clear Plastic BYPASS Tube
Made of soft, plastic material to facilitate installation with 1/2 in. and 3/4 in. fittings in junction boxes
Can be used in 4 in. square and octagon junction boxes
Installed BYPASS facilitates wire runs through multiple junction boxes eliminating the need to begin new run with each junction box
Product has perforated, lengthwise slit allowing product to be easily removed when wire run has been completed
Remove BYPASS, pull and cut wire in junction box to length, install cover and devices
Product details
Resources and downloads
Product details
General
Application
Use when running wire through conduit with multiple, in-series junction boxes. Eliminates starts and stops of running wire through conduit at each junction box.
Color
Clear
Material
967-2
UPC
050169096727
Dimensions
Dimensions
0.819 in x 4.124 in x 0.819 in
Height
0.819 in
Length
0.819 in
Weight
0.036 lb
Width
4.124 in
Logistics
Carton Quantity
25
Pallet Quantity
5600
Resources and downloads
Specifications
967-2
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Sell Sheets
1/2 & 3/4 in. BYPASS Tubes
Videos
RACO: Bypass Tubes
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions