2712-9
2712-9
Discontinued

2712-9 - Discontinued Suggested Sub 2712-9R

Brand:

Raco

Catalog ID:

2712-9

Collection name:

PUZZLE-PLATE®

DISCONTINUED - Suggested Sub 2712-9R

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection

Product details

General

Conduit Type
Cable Protector Plates
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
  • Partition
  • Cable Protector Plate
UPC
050169989067

Dimensions

Dimensions
2.625 in x 0.051 in x 1.500 in
Height
1.5 in
Length
2.625 in
Weight
2.65 lb
Width
0.051 in

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
304