text.skipToContent text.skipToNavigation

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

By Raco 

Catalog ID: 8998-1

By Raco
Catalog ID:  8998-1
4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)
  • Four-way combo head
  • Green dye finish
  • Suitable for 10-32 threaded hole
  • 3/8 in. Screw length

Product Details

General

Accessory Type Box
Color Green
Type Pigtail
UPC 050169899816

Dimensions

Dimensions 0.795 in x 0.414 in x 0.414 in
Height 0.414 in
Length 0.795 in
Weight 0.006 lb
Width 0.414 in

Logistics

Carton Quantity 50
Packaging Type Bag
Pallet Quantity 19200