HUBBELL
700F
700F
play
RACO: Universal Protection Plates
700F_2
700F_1

Round Cable Protector Plate, 2-3/4 in. O.C. Opening

Brand:

Raco

Catalog ID:

700F

Round Cable Protector Plate, 2-3/4 in. O.C. Opening

  • Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.
  • 2 5/16 in. wide x 4 3/16 in. tall
  • Cover made from zinc, pre-coated, steel
  • Corners are contoured to fit handy boxes
  • Cover includes captive mounting screws

Product details

General

Catalog Number

700F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947005

Dimensions

Dimensions

0.221 in x 2.938 in x 2.938 in

Height

2.938 in

Length

0.221 in

Weight

0.07 lb

Width

2.938 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

14000

Resources and downloads

Specifications

Videos

play
RACO: Universal Protection Plates

Terms and Conditions