1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
Request a Quote
Brand:
Raco
Catalog ID:
702FD
1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
Feature patented wire retrieval loop to hold data wire in place.
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
Cable Protector Plate
UPC
050169947074
Dimensions
Dimensions
0.438 in x 3.808 in x 3.631 in
Height
3.631 in
Length
0.438 in
Weight
0.15 lb
Width
3.808 in
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6000
Resources and downloads
Specifications
702FD
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Sell Sheets
Download All
Universal Protector Plates
H&M Series
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions
Videos
RACO: Stud Mount Mud Rings
RACO: Universal Protection Plates