+4
2-Device Cable Protector Plate, 3/4 in. Raised
Request a Quote
Brand:
Raco
Catalog ID:
702R
2-Device Cable Protector Plate, 3/4 in. Raised
Raised - covers protect Decora, duplex, and switch devices.
Feature patented wire retrieval loop to hold data wire in place.
Includes required hardware for mounting the receptacle
Accepts single 2.141 in. Dia receptacle
Installation instructions on poly bag
10.3cu. in. capacity
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cable Protector Plate
UPC
050169947029
Dimensions
Dimensions
1.063 in x 3.686 in x 3.631 in
Height
3.631 in
Length
1.063 in
Raised Height
0.75 in
Weight
0.219 lb
Width
3.686 in
Logistics
Carton Quantity
24
Minimum Pack Quantity
24
Pallet Quantity
3840
Resources and downloads
Specifications
702R
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Sell Sheets
Download All
Universal Protector Plates
H&M Series
Videos
RACO: Universal Protection Plates
RACO: Stud Mount Mud Rings
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions