text.skipToContent text.skipToNavigation

708

by Raco 

Catalog ID: 708

Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1-1/4, 1-1/2, or 2 in. Cover Depths

  • Partition divides 4" square boxes into two compartments
  • Use with two-device covers which have a slot for the partition
  • Partition is scored so it can be broken at the proper depth of box and cover combination
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab tha
  • Intended for use with 4in. or 4-11/16in. square junction boxes
  • Pre-galvanized steel construction insures durability
  • Snap-offs fit 1-1/2 in. deep boxes with raised mud rings of 1/4 in. to 2 in.
  • Partitions are scored for easy installation and fit for proper depth needed

Product Details

General

Accessory Type Box
Type Partition
UPC 050169007082

Dimensions

Height 3.675 in
Length 0.063 in
Weight 0.233 lb
Width 3.5 in

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Packaging Type No Packaging
Pallet Quantity 10500 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions