text.skipToContent text.skipToNavigation

8206RAC

by Raco 

Catalog ID: 8206RAC

4 in. Square RETRO-RING®, Old Work, Used for 1 or 2 device(s) applications

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • 206RAC allows for installation of steel low voltage partition for power/data applications. One or two devices mount directly to 206RAC
  • Steel old work wings allow for secure mounting of box to wall
  • Accommodates one or two wiring devices
  • Requires oversized wall plate for coverage

Product Details

General

Accessory Type Box
Material 8206RAC
Type Mounting Bracket
UPC 050169982068

Dimensions

Dimensions 2 in x 4.88 in x 4.75 in
Height 4.75 in
Length 2 in
Weight 0.202 lb
Width 4.88 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type No Packaging
Pallet Quantity 2380 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions