text.skipToContent text.skipToNavigation

967-3

by Raco 

Catalog ID: 967-3

3/4 in. Clear Plastic BYPASS Tube

  • Made of soft, plastic material to facilitate installation with 1/2 in. and3/4 in. fittings in junction boxes
  • Can be used in 4 in. square and octagon junction boxes
  • Installed BYPASS facilitates wire runs through multiple junction boxes eliminating the need to begin new run with each junction box
  • Product has perforated, lengthwise slit allowing product to be easily removed when wire run has been completed
  • Remove BYPASS, pull and cut wire in junction box to length, install covers and devices

Product Details

General

Color Clear
Material 967-3
UPC 050169096734

Dimensions

Height 1.046 in
Length 1.046 in
Weight 0.036 lb
Width 3.83 in

Logistics

Carton Quantity 25
Pallet Quantity 5600 EA

Resources/Downloads

Specifications

Videos

RACO: Bypass Tubes

Terms and Conditions