text.skipToContent text.skipToNavigation

Non-Adjustable Box Mounting Brace

By Raco 

Catalog ID: 9004R

By Raco
Catalog ID:  9004R
Non-Adjustable Box Mounting Brace, For 16 in. Stud Spacing for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep
  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Boxes attach easily with self-tapping screws

Product Details

General

Type Mounting Bracket
UPC 050169990049

Dimensions

Dimensions 0.31 in x 20 in x 2.87 in
Height 2.87 in