text.skipToContent text.skipToNavigation

SP1RAC - Discontinued Suggested Sub SP2RAC

by Raco 

Catalog ID: SP1RAC

DISCONTINUED - Suggested Sub SP2RAC

  • 1 in. high profile, 1/8 in. mounting holes, on 1 in. centers
  • Heavy 20 gauge pre-galvanized steel construction for secure and rigid support of boxes in wall cavity

Product Details

General

Material Steel
Type Spanner Bar
UPC 050169970096

Dimensions

Height 0.04 in
Length 17.5 in
Weight 0.175 lb
Width 1 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 30
Minimum Pack Quantity 30
Pallet Quantity 5040

Resources/Downloads