11-C-10HV
11-C-10HV
Made in Canada

Utility Box Cover, For Gfci (347V) (1-Pack), 11C10HV

Brand:

TradeSelect

Catalog ID:

11C10HV

Utility Box Cover, for GFCI (347V) (1-Pack).

Product details

General

Application
Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.
Bracket Type
No Bracket
Color
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Type
Cover

Dimensions

Actual Depth
0.177 in
Raised Ground
No
Weight
0.12 lb

Certifications And Compliance

Certified Listed
CSA

Logistics

Carton Quantity
1