72171-ksb_image
72171-ksb_image
Discontinued

72171KSB

Brand:

TradeSelect

Catalog ID:

72171KSB

4-11/16 In. Square Box, 2-1/8 in. Deep, 42 Cu. In., with Side Bracket, Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (20-Pack).

Self-tapping screws virtually eliminate stripping

Product details

General

Application
Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Setback
0.4375
Bracket Type
SB, Side Bracket
Color
Gray
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Sub Brand
tradeSELECT
Type
Square Box, Box
UPC
626463002315
Wiring System
Conduit

Dimensions

Actual Depth
2.125 in
Raised Ground
Yes
Weight
0.9 lb

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
20
Pallet Quantity
720

Resources and downloads