4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
128
4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Drawn steel construction
4 in. x 1-1/2 in. deep
Supplied with four 1/2 in. knockouts
Combination Phillips/slotted screw heads
15.5 cu. in. capacity
Product details
Resources and downloads
Product details
General
Bracket Type
No Bracket
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Yes
Knockouts
1/2 in
Material
Steel
Type
Extension Ring
UPC
050169001288
Wiring System
Conduit
Dimensions
Actual Depth
1.563 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
4 in
Weight
0.377 lb
Width
4 in
Electrical Ratings
Power Distribution Features
Fire Rated
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2800
Resources and downloads
Specifications
128
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
Download All
LEED Statement
NEMA OS1
UL COC - E195978- 2
UL COC - E195978-5
Sales Drawings
RACO-drawn-steel-box-infographic
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions