4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

Brand:

Raco

Catalog ID:

164

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket and L clamps for nonmetallic sheathed cable (NMSC)
  • 4 in. x 1-1/2 in. deep
  • Supplied with two 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in
Material
Steel
Size
4 in
Type
Box
UPC
050169001646
Wiring System
Nonmetallic Sheathed Cable

Dimensions

Actual Depth
2.04 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
7 in
Raised Ground
No
Weight
0.642 lb
Width
4 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1750