text.skipToContent text.skipToNavigation

293

By Raco 

Catalog ID: 293

By Raco
Catalog ID:  293
4 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, Five 1/2 in. KO
  • Rated for 50 lb. fixture support
  • Combination screw heads provide for faster installation
  • L clamps provided for Nonmetallic Sheathed CAble (NMSC)
  • Supplied with five 1/2 in. knockouts
  • 6.0 cu. in. capacity
  • Do not use to support ceiling fans

Product Details

General

Ceiling Fan Rated No
Drawn or Welded Drawn
Knockouts 1/2 in
Material Steel
Size 4 in
Type Ceiling Pan
UPC 050169902936

Dimensions

Actual Depth 0.563 in
Cubic Capacity 6.0 cu.in
Depth 0.5 in
Fixture Lbs. 50 lb
Height 4 in
Raised Ground No
Weight 0.335 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
Description SPEC - Certification Canada 1,324,360; Mexico 166,125.

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 6300