text.skipToContent text.skipToNavigation

895 - Discontinued

by Raco 

Catalog ID: 895

DISCONTINUED - Round Fixture Cover, Swivel, for 3-1/2 in. or 4 in. Octagon Boxes., 1/2 or 3/4 in. Pipe

  • Swivel cover restricted to 20 degree swing from vertical
  • To mount any combination of switch, duplex receptacle, GFCI
  • Notches on four corners allows for istallation of cover without removing the box screws
  • 11.3 cu. in. capacity
  • Made from zinc, pre-coated, steel

Product Details

General

Ceiling Fan Rated No
Material Steel
Paintable/Stainable No
Size 3.5 in; 4 in
Type Fixture Cover
UPC 050169008959

Dimensions

Dimensions 2 in x 4.060 in x 4.060 in
Fixture Lbs. 50 lb
Height 4.060 in
Length 2 in
Weight 0.64 lb
Width 4.060 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 2000

Resources/Downloads

Specifications

Videos

RACO: KWIK-HANG® Swivel Fixture Covers

Sales Drawings

Terms and Conditions