text.skipToContent text.skipToNavigation

650CSA

By Raco 

Catalog ID: 650CSA

By Raco
Catalog ID:  650CSA
4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's, Ground Screw Driven
  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 in
Type Box
UPC 050169506509
Wiring System Conduit

Dimensions

Actual Depth 1.563 in
Cubic Capacity 11.5 cu.in
Depth 1.5 in
Height 4 in
Raised Ground No
Weight 0.471 lb
Width 2.125 in