HUBBELL
1-Gang BLOCK-LOC® Series, Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's
Image of 689B 1-Gang BLOCK-LOC® Series, Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's

1-Gang BLOCK-LOC® Series, Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's

Brand: Raco

Catalog ID: 689B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Gangable masonry boxes offer the option of constructing a box to hold two or more devices
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with ten 1/2-3/4 in. TKO® knockouts
  • Quick and accurate positioning
  • Break off front tabs
  • 22.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

689B

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

1-Gang

Series

BLOCK-LOC® Series

Type

  • Masonry Box
  • Box

UPC

050169500613

Dimensions

Cubic Capacity

22.5 cu.in

Depth

3.5 in

Raised Ground

No

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in - 3/4 in Combination (TKO)

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

18

Pallet Quantity

1440