text.skipToContent text.skipToNavigation

827

By Raco 

Catalog ID: 827

By Raco
Catalog ID:  827
8-Gang Box Device Cover, Raised 3/4 in., Fits 957 Box
  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 40.8 cu. in. capacity

Product Details

General

Color Gray
Material 827
Number of Gang(s) 8-Gang
Paintable/Stainable No
Type Device Cover
UPC 050169008270

Dimensions

Cubic Capacity 40.8 cu.in
Dimensions 0.75 in x 17.938 in x 4.5 in
Height 4.5 in
Length 0.75 in
Raised Height 0.75 in
Weight 1.3 lb
Width 17.938 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 304

Resources and Downloads

Specifications