text.skipToContent text.skipToNavigation

834

By Raco 

Catalog ID: 834

By Raco
Catalog ID:  834
3-Gang Box Device Cover, Raised 2 in., Fits 952 or 942 Box
  • Gang box cover permits the mounting of devices
  • Ideal for nurse call stations
  • 40.8 cu. in. Capacity

Product Details

General

Number of Gang(s) 3-Gang
Type Device Cover
UPC 050169008348

Dimensions

Cubic Capacity 40.8 cu.in
Dimensions 8.875 in x 4.75 in x 2 in
Height 2 in
Length 8.875 in
Raised Height 2 in
Weight 0.667 lb
Width 4.75 in

Certifications and Compliance

Certified Listed UL Listed

Logistics