9-Gang, Flat, Blank Cover, 19-3/4 in. Width
Request a Quote
Brand:
Raco
Catalog ID:
851
9-Gang, Flat, Blank Cover, 19-3/4 in. Width
Fits a nine gang box
Mounting slots allow for ease of installation
Flat
Product details
Resources and downloads
Product details
General
Number of Gang(s)
9-Gang
Type
Blank Cover
UPC
050169008515
Dimensions
Dimensions
0.063 in x 19.75 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
2.06 lb
Width
19.75 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Packaging Type
No Packaging
Pallet Quantity
144
Resources and downloads
Specifications
851
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certifications
UL COC - E195978-21
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions