9-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Six 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's

Brand:

Raco

Catalog ID:

958

9-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Six 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together
  • Have 1/2 in. and 3/4 in. concentric KO's for use with a wide variety of wiring methods
  • Bottom KO pattern, 3-1/2 in. and 2-3/4 in. at either end of box
  • Accepts two styles of covers, flat and 3/4 in. raised device cover
  • Use low voltage partitions #947 or #949

Product details

General

Bracket Type
No Bracket
Knockouts
1/2 in;3/4 in;1/2-3/4 in Concentric
Type
Box
UPC
050169009581

Dimensions

Cubic Capacity
137.3 cu.in
Depth
1.625 in
Height
4.5 in
Weight
3.25 lb
Width
19.5 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
144