7322-OW
7322-OW
7322-OW_front

1-3/4 in. Deep Shallow RV Box With Wings for Old Work

Brand:

Raco

Catalog ID:

7322-OW

1-3/4 in. Deep Shallow RV Box with Wings for Old Work.

Single gang old work trailer box for use with nonmetallic sheathed cable. Can be installed with as little as a 1-1/2" wall cavity depth and accommodates standard devices.

Product details

General

Color
Construction
Nonmetallic
Material
Polycarbonate
Number of Gang(s)
1-Gang
Old Work or New Work
Old Work
UPC
050169873229

Dimensions

Actual Depth
1.84 in
Cubic Capacity
16 cu.in
Depth
1.75 in
Height
4.2 in
Weight
0.21 lb
Width
4.65 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
1500
Standard Package
50