3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep with NMSC Clamps and 1/4 in. Set Back

Brand:

Raco

Catalog ID:

404SP

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep with NMSC Clamps and 1/4 in. Set Back

  • 3-3/4 in. x 2 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for Nonmetallic Sheathed Cable (NMSC)
  • Supplied with one 1/2 in. knockouts
  • 6.5 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback
0.25
Bracket Type
D, for Metal or Wood Studs
Color
Gray
Ends Cable
2
Fire Resistance
Yes
Gangable
No
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
  • Switch Box
  • Box
Wiring System
Nonmetallic Sheathed Cable

Dimensions

Actual Depth
1.156 in
Cubic Capacity
6.5 cu.in
Depth
1 in
Height
6.25 in
Weight
0.378 lb
Width
1.969 in

Electrical Ratings

Power Distribution Features
Fire Rated

Logistics

Carton Quantity
6
Pallet Quantity
2592