3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Six 1/2 & Two 3/4 in. KO's, Plaster Ears

OR

Brand:

Raco

Catalog ID:

503

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Six 1/2 & Two 3/4 in. KO's, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with six 1/2 in. and two 3/4 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type
No Bracket
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
  • Switch Box
  • Box
UPC
050169005033
Wiring System
Conduit

Dimensions

Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
4.219 in
Weight
0.55 lb
Width
2 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
3250