text.skipToContent text.skipToNavigation

540

By Raco 

Catalog ID: 540

By Raco
Catalog ID:  540
3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, B Bracket
  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Includes "B" bracket which face mounts on front edge of wood stud with 1/4 in. set back
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Setback 0.25
Bracket Type B, for Wood Studs
Ends Cable 4
Fire Resistance Yes
Gangable Yes
Knockouts 1/2 in
Number of Gang(s) 1-Gang
Plaster Ears No
Type
  • Switch Box
  • Box
UPC 050169005408
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 2.5 in
Cubic Capacity 12.5 cu.in
Depth 2.5 in
Height 3.375 in
Weight 0.653 lb
Width 3.969 in

Electrical Ratings

Power Distribution Features Fire Rated

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 3000

Resources and Downloads

Specifications