561
561

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's

Brand:

Raco

Catalog ID:

561

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • 14 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type
No Bracket
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
  • Switch Box
  • Box
UPC
050169005613
Wiring System
Conduit

Dimensions

Actual Depth
2.75 in
Cubic Capacity
14 cu.in
Depth
2.75 in
Height
3.375 in
Weight
0.567 lb
Width
2 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2750