text.skipToContent text.skipToNavigation

565

By Raco 

Catalog ID: 565

By Raco
Catalog ID:  565
3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Two 1/2 in. & Six 3/4 in. KO's, Plaster Ears
  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with two 1/2 in. and six 3/4 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 14.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Color Gray
Fire Resistance Yes
Gangable Yes
Knockouts 1/2 in;3/4 in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears Yes
Type
  • Switch Box
  • Box
UPC 050169005651
Wiring System Conduit

Dimensions

Cubic Capacity 14.0 cu.in