3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven

Brand:

Raco

Catalog ID:

601G

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears, Ground Screw Driven

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for nonmetallic sheathed cable (NMSC)
  • Supplied with seven 1/2 in. knockouts
  • Includes plaster ears for "cut-in" or "old work" applications
  • Ground screw driven
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type
No Bracket
Color
Gray
Ends Cable
4
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
  • Switch Box
  • Box
UPC
050169506011
Wiring System
Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity
18 cu.in
Depth
3.5 in
Height
4.219 in
Weight
0.778 lb
Width
2 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2000