WBP_HBL989_PRODIMAGE
WBP_HBL989_PRODIMAGE
WBP_HBL985_HBL989_PRODIMAGE
WBP_HBL989_alt_PRODIMAGE

Wall Boxes, Data Box, Gangable, Low Voltage Partition

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL989

Wall Boxes, Data Box, Gangable, Low Voltage Partition

Captive mounting screw

Product details

General

Accessory Type
Dividers
Application
  • Separates line and low voltage
Application - For Use On
Wall
Color
  • Natural
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Hardware
Mounting Hardware Included
Series
Gangable
Size
2-Gang;3-Gang
Type
  • Low Voltage Divider
  • Low Voltage Divider
UPC
783585459790

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
25
Pallet Quantity
8000