HUBBELL
Replacement Black 2-Piece Cover for HRWB25BLK
Image of HRWB25BLKRC Replacement Black 2-Piece Cover for HRWB25BLK

Replacement Black 2-Piece Cover for HRWB25BLK

Brand: Hubbell Premise Wiring

Catalog ID: HRWB25BLKRC

Power and AV Access Wall Enclosure, Replacement Covers, Black

Black 2-Piece replacement cover for HRWB25BLK recessed FPTV wallbox

  • Black two piece replacement cover
  • Replacement cover for HRWB25BLK box
  • Cover mounting screws included
  • 7" x 1" cable opening in cover

1", 1-1/2" and 2" Conduit Low Voltage Knockouts. 2" Conduit feed-Thru Capacity. Knockouts for up to four Power Outlets. Cable access area incldes (9) wire manage loops. Paintable two piece cover.

General

Application

Audio Video and Power

Catalog Number

HRWB25BLKRC

Color

Black

Construction

Folded

Cover Type

2 piece rectangular

Finish Type

Black

Insulation

N/A

Material - Mounting Hardware

Mounting Screws

Mounting Type

Flush

Number Of Outlets

0

Series

FPTV Wall Boxes

Size

5-Gang

Style

Power/AV

Type

Boxes

UPC

783585695808

Dimensions

Display Size

8.34" (211.7) x 15.50" (393.7) x 0.16" (4.0)

Size

5-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

ETL

Configuration

Number Of Outlets

0