MY LISTS
HUBBELL
Image of HRWB25WHTRC Replacement White 2-Piece Cover for HRWB25WHT
Image of HRWB25WHTRC Replacement White 2-Piece Cover for HRWB25WHT

Replacement White 2-Piece Cover for HRWB25WHT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRWB25WHTRC

Power and AV Access Wall Enclosure, Replacement Covers, White

White 2-Piece replacement cover for HRWB25WHT recessed FPTV wallbox

  • White two piece replacement cover
  • Replacement cover for HRWB25WHT box
  • Cover mounting screws included
  • 7" x 1" cable opening in cover

Product details

General

Application

Audio Video and Power

Catalog Number

HRWB25WHTRC

Color

White

Construction

Folded

Cover Type

2 piece rectangular

Finish Type

White

Insulation

N/A

Knockouts

0

Material - Mounting Hardware

Mounting Screws

Mounting Type

Flush

Number Of Outlets

0

Series

FPTV Wall Boxes

Size

5-Gang

Style

Power/AV

Type

Boxes

UPC

783585695785

Dimensions

Display Size

8.34" (211.7) x 15.50" (393.7) x 0.16" (4.0)

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

ETL

Resources and downloads

Installation Manuals

Sales Drawings

Engineering Drawing