WBP_HBL981AVD_PRIMARY
WBP_HBL981AVD_PRIMARY
WBP_HBL981AVD_front_PRODIMAGE

Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL981AVD

Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability

  • Compatible with HBL260 and HBL263
  • Compatible with Mud Ring Depths of ½", ¾" and 1¼"
  • Includes (1) Snap-in Strain Relief Bushing

Pre-scoured for use with 1/2", 3/4" and 1-1/4" mud rings;1/2" predrilled hole and bushing

Product details

General

Accessory Type
Dividers
Application
Separates line and low voltage
Application - For Use On
Wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Series
Gangable
Size
2-Gang;3-Gang
Sub Brand
Wall Boxes
Type
Low Voltage Divider
UPC
662620249483

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed