WBP_HBLPHA4_PRODIMAGE
WBP_HBLPHA4_PRODIMAGE
WBP_HBLPHA4_app-1_PRODIMAGE
WBP_HBLPHA4_app-3_PRODIMAGE
+2
WBP_HBLPHA4_open_PRODIMAGE
Discontinued

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLPHA4

Furniture Delivery Systems, PHANTOM W/COVER, 4-Gang.

Standard Product

Product details

General

Application - For Use On
Flush - Square
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Phantom- Flush Mount
Material - Mounting Hardware
Screw Mounting
Series
Connectivity Boxes
Size
4-Gang
Type
Boxes
UPC
783585519531

Dimensions

Display Size
4-Gang

Conductor Related

Cable Entry
Knock Outs

Resources and downloads