WBP_TTBDS2BK_PRODIMAGE
WBP_TTBDS2BK_PRODIMAGE

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TTBDS2AL

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

With 9' Power Cord

Product details

General

Application - For Use On
Table Top
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
2) 15A 125V Outlet, 2) Keystone Openings
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Connectivity Boxes
Type
Boxes
UPC
783585129105

Dimensions

Display Size
1-Gang

Conductor Related

Cable Entry
Knock Outs

Logistics

Carton Quantity
5