WBP_TTBDS2BK_PRODIMAGE
WBP_TTBDS2BK_PRODIMAGE
WBP_TTBKSBK_HXJ6B_PRODIMAGE

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Brass

Brand:

Hubbell Premise Wiring

Catalog ID:

TTBDS2BR

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Brass

With 9' Power Cord

Product details

General

Application - For Use On
Table Top
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
2) 15A 125V Outlet, 2) Keystone Openings
Series
Connectivity Boxes
Type
Boxes
UPC
783585129129

Dimensions

Display Size
1-Gang

Conductor Related

Cable Entry
Knock Outs

Logistics

Carton Quantity
5

Resources and downloads