WBP_WSBC21UBK_PRODIMAGE
WBP_WSBC21UBK_PRODIMAGE
WBP_WSBC21UBK_app_PRODIMAGE
WBP_WSBC21UBK_wire_PRODIMAGE
WBP_WSBC21UBK_closed_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Flip Up, 2) Power, 1) 1-Unit Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBC21UBK

Furniture Connectivity Boxes, Work Surface, Flip Up , 2) Power, 1) 1-Unit Data.

Standard Product

Product details

General

Application - For Use On
Lift-Up
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Square Lift Up Style
Material - Mounting Hardware
Furniture Mount
Type
Boxes
UPC
783585315195

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable