WBP_WSBD21UBK_PRODIMAGE
WBP_WSBD21UBK_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Under Table, 2) Power, 1) 1-Unit Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBD21UBK

Furniture Connectivity Box Work Surface, Under Table, Two Power, One 1-Unit Data.

Standard Product

Product details

General

Application - For Use On
Under Table Mount
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Under Table Mount
Material - Mounting Hardware
Furniture Mount
Type
Boxes
UPC
783585315218

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable