WBP_WSBE31UBK_PRODIMAGE
WBP_WSBE31UBK_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Table Mounted, 3) Power, 2) Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBE31UBK

Furniture Connectivity Box Work Surface, Table Mount ed, Three Power, Two Data.

Recessed Concealed Style

Product details

General

Application
3) Pre-Wired 15A Outlets, 2) I-Unit iStation Plates
Application - For Use On
Work Surface Mount
Color
Construction
Fabricated
Construction Material - Main
31 Meunt
EU RoHS Indicator
No
Item Type
Work Surface Mount
Material - Mounting Hardware
Furniture Mount
Number Of Outlets
2-Unit
Size
Standard Sized Product
Sub Brand
Furniture Connectivity Boxes
Type
Pre-Wired Work Surface Elite Series
UPC
783585190518

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable

Certifications And Compliance

Industry Standard(s)
UL