WBP_WSBF22BK_PRODIMAGE
WBP_WSBF22BK_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

WSBF22BK

Furniture Connectivity Box Work Surface, Grommet Style, One Power, One Data

Standard Product

Product details

General

Application - For Use On
Grommet Style
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Grommet Style
Material - Mounting Hardware
Furniture Mount
Type
Boxes
UPC
783585190617

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable

Resources and downloads