KIL_F_TCX14C
* Representative image
KIL_F_TCX14C
play
45 & 90 Degree Cable Glands

MCX14C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

Brand:

Killark

Catalog ID:

MCX14C

MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

  • 360° armor grounding spring is reusable
  • Provides a barrier seal between the individual insulated cores within the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides a cable retention and low smoke fume, zero halogen seal onto the cables outer sheath
  • Copper free aluminum construction for harsh corrosive and hazardous areas
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact 45° bend for optimized wiring configurations
  • Armor is terminated prior to bend allowing for minimal bending radius
  • Backnut is anodized RED to indicate Hazardous area product

MCX aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable where it is essential to prevent explosive vapors from passing through electrical devices. This series provides a 45 and 90 degree bend for the most compact space. It is rated for indoor and outdoor use.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MCX
Style
45 Degree
Type
  • Cable Gland
  • Cable Gland
UPC
783936154152

Dimensions

Hub Size
1/2"

Conductor Related

Cable Range
.60 - .82 in

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20
Nema Rating
3, 4, 4X