HUBBELL
KIL_F_MCX2_Exploded_right_Isometric
* Representative image
KIL_F_MCX2_Exploded_right_Isometric
Discontinued

MCX3 - MCX Series - Aluminum Cable Connector 1" NPT Barrier

Brand:

Killark

Catalog ID:

MCX3

MCX Series - Aluminum Cable Connector 1" NPT Barrier

  • 360° armor grounding spring is reusable
  • Roubust threads and world class seal enables easy installation with minimal torque required
  • Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the pro-ducts of an explosion into the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Copper free aluminum construction for harsh, corrosive and hazardous duty
  • Back nut is RED to indicate HAZARDOUS area product

360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure. Provides cable retention and a low smoke and fume, zero halogen seal onto the cable's outer sheath. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for harsh, corrosive, and hazardous duty. Back nut is red to indicate hazardous area product.

Product details

General

Application

  • Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable with a complete gas block/explosion proof seal. Also for a Type 3, 4 connection.

Catalog Number

MCX3

Color

Silver, Red

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MCX

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936960579

Dimensions

Dimensions

5 in x 2 in x 3 in

Gross Weight with Packaging

0.45

Height

3 in

Hub Size

1"

Length

5 in

Width

2 in

Conductor Related

Cable Range

.97 - 1.31 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

Logistics

Carton Quantity

20